Wear Sleeves
Unit of Measure

Specifications

Seal Type

N/A 1

Effective Shaft Diameter

N/A 3.224 in81.89 mm

Finish

N/A Unground phospate coated

Inside Diameter

N/A 79.91 in2029.714 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.146 in79.908 mm

Overall Width

N/A 0.625 in15.875 mm