Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 190 mm

Bore_Taper

N/A 0

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 23338YMBW33W45AC3

Dimensions

D - Outer Diameter

N/A 400 mm15.748 in

B' - Inner Ring Width

N/A 155 mm6.1024 in

B - Outer Ring Width

N/A 155 mm6.1024 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 1 mm0.039 in
r - Outer Ring "To Clear" Radius2 N/A 1 mm0.039 in

da - Inner Ring Backing Diameter

N/A 83.3 mm3.2800 in

Da - Outer Ring Backing Diameter

N/A 106 mm4.17 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 262000 N58900 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 200000 N44900 lbf

Factors

e - ISO Factor3 N/A 0.31
Y0 - ISO Factor4 N/A 2.14
Y1 - ISO Factor5 N/A 2.19
Y2 - ISO Factor6 N/A 3.26

Reference Thermal Speed Rating (Grease)

N/A 710 rpm
Reference Thermal Speed Rating (Oil)7 N/A 770 rpm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.