Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 900 mm

Bore_Taper

N/A 1/12

Cage Type

N/A YMB

Cage Material

N/A Brass

Dimensions

D - Outer Diameter

N/A 1180 mm46.457 in

B' - Inner Ring Width

N/A 206 mm8.11 in

B - Outer Ring Width

N/A 206 mm8.1100 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius2 N/A 5 mm0.200 in

da - Inner Ring Backing Diameter

N/A 965.000 mm38.000 in

Da - Outer Ring Backing Diameter

N/A 1112.000 mm43.800 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 18100000 N4060000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 7710000 N1730000 lbf

Factors

e - ISO Factor3 N/A 0.14
Y0 - ISO Factor4 N/A 4.58
Y1 - ISO Factor5 N/A 4.69
Y2 - ISO Factor6 N/A 6.98

Reference Thermal Speed Rating (Grease)

N/A 240 rpm
Reference Thermal Speed Rating (Oil)7 N/A 270 rpm
Cg - Geometry Factor8 N/A 0.1499
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.