
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure
Specifications
Design Unit |
N/A Metric |
d - Bore |
N/A 460 mm |
Bore_Taper |
N/A 1/30 |
Cage Type |
N/A YMB |
Cage Material |
N/A Brass |
Dimensions
D - Outer Diameter |
N/A 760 mm29.9210 in |
B' - Inner Ring Width |
N/A 300 mm11.8110 in |
B - Outer Ring Width |
N/A 300 mm11.8110 in |
Abutment and Fillet Dimensions
| R - Inner Ring "To Clear" Radius1 | N/A 6 mm0.24 in |
| r - Outer Ring "To Clear" Radius2 | N/A 6 mm0.24 in |
da - Inner Ring Backing Diameter |
N/A 518 mm20.4000 in |
Da - Outer Ring Backing Diameter |
N/A 692.000 mm27.200 in |
- 1 Maximum housing fillet radius that bearing corners will clear.
- 2 Maximum shaft fillet radius that bearing corners will clear.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. See engineering
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 See thermal speed ratings in the engineering section.
- 8 Geometry constant for Lubrication Life Adjustment Factor a3l.