
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The Curved Jaw coupling consists of two standard hubs and one elastomeric spider.
Elastomeric spiders are offered in four different shore hardnesses:
80 Shore A (Blue) - offering good dampening properties
92 Shore A (Yellow) - for general and hydraulic applications
95/98 Shore A (Red) - for high torque requirements
64 Shore D(Green) - for high humidity environments
Unit of Measure
Specifications
| Dimensional Data
| Performance Data
| The Curved Jaw Design
| Elastomer Characteristic
| Application Types Requiring
| Notes
Specifications
Description |
N/A CJ42-SPIDER-98A RED-URE |
Type |
N/A Jaw |
Spider Type |
N/A 98 Shore A |
Material |
N/A Polyurethane |
Style |
N/A Open Center |
Color |
N/A Red |
Coupling Type |
N/A Elastomeric Insert |
Stock Sizes |
N/A 14 - 180 |
Weight |
N/A 0.25 lb |
Dimensional Data
Spider Size |
N/A 42 |
Set Screw Size |
N/A 5/16-18 |
Set Screw Style Coupling Location Size (Dimension SL) |
N/A 0.790 in20.07 mm |
Outside Diameter |
N/A 3.74 in95 mm |
Spider Outside Diameter (Dimension A) |
N/A 3.740 in95.00 mm |
Spider Inside Diameter (Dimension H) |
N/A 1.810 in46.00 mm |
Spider Thickness (Dimension W) |
N/A 0.790 in20.00 mm |
Dimension G |
N/A 1.020 in25.91 mm |
Dimension S |
N/A 1.810 in45.97 mm |
Distance between Spider and Hub Face (Dimension CL) |
N/A 0.120 in3.05 mm |
Cubic inches |
N/A 11.05020 in³ |
Performance Data
Normal Temperature Range |
N/A -40 to 212 ºF |
Max. Temperature Range |
N/A -40 to 248 ºF |
Nominal Torque |
N/A 3980.00 in·lb450.00 N·m |
Max. Torque |
N/A 7960.00 in·lb899.00 N·m |
Max. Speed |
N/A 6000 rpm |
Angular Displacement |
N/A 0.070 in |
Max. Angular Displacement (∆ Ka), n=1500 [1/min] |
N/A 1 º |
Max. Axial Displacement (∆ Ka) |
N/A 0.0790 in |
Max. Radial Displacement (∆ Kr) |
N/A 0.0120 in |
Axial Misalignment |
N/A 0.039 to 252 in |
Angular Misalignment |
N/A 0.90 to 1.30 º |
Parallel Misalignment |
N/A 0.008 to 0.027 in |
Wind-Up Angle at Nominal Torque |
N/A 3.20 º |
Wind-Up Angle at Max. Torque |
N/A 5.00 º |
Rated HP at 1,200 rpm |
N/A 75.00 hp |
Rated HP at 1,800 rpm |
N/A 110.00 hp |
The Curved Jaw Design
The Curved Jaw Design |
N/A
|
Elastomer Characteristic
Elastomer Characteristic |
N/A
|
Notes
Notes |
N/A
|