CAD (0)
▾
CAD Drawings
CJ Series (Standard Curved Jaw) Components
standard-curved-jaw-couplings-cj-type
CJ Series Spiders (Elastomeric Element)
(46)- The Curved Jaw coupling consists of two standard hubs and one elastomeric spider.
Elastomeric spiders are offered in four different shore hardnesses:
80 Shore A (Blue) - offering good dampening properties
92 Shore A (Yellow) - for general and hydraulic applications
95/98 Shore A (Red) - for high torque requirements
64 Shore D(Green) - for high humidity environments
CJ Series Hubs - Powder Metal, A & B Style, Inch (Imperial) Bores
(43)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Powder Metal, A Style, Metric Bores
(12)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Powder Metal, B Style, Metric Bores
(19)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Cast Iron, A & B Style Inch (Imperial) Bores
(31)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Cast Iron, A & B Style, Metric Bores
(29)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores
(3)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Steel, B Style, Metric Bores
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Nodular Iron, B Style, Metric Bores
(2)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
CJ Series Hubs - Spline Bore
(2)- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.