
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A CJ38/45B-HUB-PM-14T-12/24DP-LLOC |
Hub Style |
N/A B |
Type |
N/A Curved Jaw Couplings |
Hub Material |
N/A Powder Metal |
Style |
N/A Bored |
Color |
N/A Metallic |
Bore Type |
N/A Special Spline Bore |
Weight |
N/A 3.41 lb |
Dimensional Data
Coupling Size |
N/A 38/45 |
Set Screw Style Coupling Size (Dimension T) |
N/A 1/2-13 |
Length thru Bore (Dimensions LTB1/LTB2) |
N/A 1.770 in44.96 mm |
Outside Diameter |
N/A 3.150 in |
Overall Coupling Length |
N/A 4.490 in114.05 mm |
Spline Size |
N/A 14T Spline 12/24 DP |
Min. Bore (Dimensions ID1/ID2) |
N/A 1.380 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.75 in |
Dimension HD |
N/A 3.15 in |
Cubic inches |
N/A 14.06672 in³ |
Performance Data
Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -40 to 212 ºF |
Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -50 to 248 ºF |
Nominal Torque (with 92 Shore A spider) |
N/A 1680 in·lb190 N·m |
Max Torque (with 92 Shore A spider) |
N/A 3360 in·lb380.00 N·m |
Max. Speed |
N/A 7100 rpm |