
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A CJ110/125B-HUB-NI-RSB |
Hub Style |
N/A B |
Type |
N/A Curved Jaw Coupling Hubs |
Hub Material |
N/A Nodular Iron |
Style |
N/A Unbored |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Jaw |
Weight |
N/A 68.70 lb |
Dimensional Data
Coupling Size |
N/A 110 |
Set Screw Style Coupling Size (Dimension T) |
N/A 5/8-11 |
Set Screw Style Coupling Location Size (Dimension SL) |
N/A 1.380 in35.05 mm |
Length thru Bore (Dimensions LTB1/LTB2) |
N/A 4.720 in119.89 mm |
Outside Diameter |
N/A 10.040 in255.02 mm |
Overall Coupling Length |
N/A 11.610 in294.89 mm |
Spider Outside Diameter |
N/A 10.040 in255.00 mm |
Spider Inside Diameter |
N/A 5.000 in127.00 mm |
Spider Thickness (Dimension W) |
N/A 1.650 in42.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 2.360 in60.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.920 in125 mm |
Dimension G |
N/A 2.170 in55.12 mm |
Dimension HD |
N/A 9.060 in230.12 mm |
Distance between Spider and Hub Face (Dimension CL) |
N/A 0.260 in6.60 mm |
Cubic inches |
N/A 387.43459 in³ |
Performance Data
Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -40 to 212 ºF |
Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -50 to 248 ºF |
Nominal Torque (with 92 Shore A spider) |
N/A 42480.00 in·lb4799.00 N·m |
Max Torque (with 92 Shore A spider) |
N/A 84960.00 in·lb9599.00 N·m |
Max. Speed |
N/A 2240.00 rpm |
Angular Displacement |
N/A 0.220 in |
Max. Angular Displacement (∆ Ka), n=1500 [1/min] |
N/A 1.30 º |
Max. Axial Displacement (∆ Ka) |
N/A 0.1650 in |
Max. Radial Displacement (∆ Kr) |
N/A 0.0210 in |
The Curved Jaw Design
The Curved Jaw Design |
N/A
|