
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A CJ24/32B-HUB-PM-1"-1/4X1/8KW |
Hub Style |
N/A B |
Type |
N/A Curved Jaw Coupling Hubs |
Hub Material |
N/A Powder Metal |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Jaw |
Weight |
N/A 0.97 lb |
Dimensional Data
Bore Size |
N/A 1 in |
Coupling Size |
N/A 24 |
Set Screw Style Coupling Size (Dimension T) |
N/A 10-24 |
Set Screw Style Coupling Location Size (Dimension SL) |
N/A 0.390 in9.91 mm |
Keyway Size (W x D) |
N/A 1/4 x 1/8 in |
Length thru Bore (Dimensions LTB1/LTB2) |
N/A 1.180 in29.97 mm |
Outside Diameter |
N/A 2.200 in55.88 mm |
Overall Coupling Length |
N/A 3.070 in77.98 mm |
Spider Outside Diameter |
N/A 2.160 in55.00 mm |
Spider Thickness (Dimension W) |
N/A 0.550 in14.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.870 in18.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.25 in32.00 mm |
Dimension G |
N/A 0.700 in17.78 mm |
Dimension HD |
N/A 2.200 in55.88 mm |
Distance between Spider and Hub Face (Dimension CL) |
N/A 0.080 in2.03 mm |
Cubic inches |
N/A 5.71120 in³ |
Performance Data
Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -40 to 212 ºF |
Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -50 to 248 ºF |
Nominal Torque (with 92 Shore A spider) |
N/A 310.00 in·lb |
Max Torque (with 92 Shore A spider) |
N/A 620.00 in·lb |
Max. Speed |
N/A 10600.00 rpm |
Angular Displacement |
N/A 0.040 in |
Max. Angular Displacement (∆ Ka), n=1500 [1/min] |
N/A 0.90 º |
Max. Axial Displacement (∆ Ka) |
N/A 0.0550 in |
Max. Radial Displacement (∆ Kr) |
N/A 0.0090 in |
The Curved Jaw Design
The Curved Jaw Design |
N/A
|