
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A CJ38A-HUB-PM-1-1/4-1/4X1/8KW |
Hub Style |
N/A A |
Type |
N/A Curved Jaw Coupling Hubs |
Hub Material |
N/A Powder Metal |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Jaw |
Weight |
N/A 2.21 lb |
Dimensional Data
Bore Size |
N/A 1 1/4 in |
Coupling Size |
N/A 38 |
Set Screw Style Coupling Size (Dimension T) |
N/A 5/16-18 |
Set Screw Style Coupling Location Size (Dimension SL) |
N/A 0.590 in14.99 mm |
Keyway Size (W x D) |
N/A 1/4 x 1/8 in |
Length thru Bore (Dimensions LTB1/LTB2) |
N/A 1.770 in44.96 mm |
Outside Diameter |
N/A 3.150 in80.00 mm |
Overall Coupling Length |
N/A 4.490 in114.05 mm |
Spider Outside Diameter |
N/A 3.150 in80.00 mm |
Spider Thickness (Dimension W) |
N/A 0.710 in18.00 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.470 in12.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.5 in38 mm |
Dimension G |
N/A 0.940 in23.88 mm |
Dimension HD |
N/A 2.600 in66.04 mm |
Dimension U |
N/A 1.460 in37.08 mm |
Distance between Spider and Hub Face (Dimension CL) |
N/A 0.120 in3.05 mm |
Cubic inches |
N/A 11.96520 in³ |
Performance Data
Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -40 to 212 ºF |
Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) |
N/A -50 to 248 ºF |
Nominal Torque (with 92 Shore A spider) |
N/A 1680 in·lb |
Max Torque (with 92 Shore A spider) |
N/A 3360 in·lb |
Max. Speed |
N/A 7100 rpm |
Angular Displacement |
N/A 0.070 in |
Max. Angular Displacement (∆ Ka), n=1500 [1/min] |
N/A 1 º |
Max. Axial Displacement (∆ Ka) |
N/A 0.0700 in |
Max. Radial Displacement (∆ Kr) |
N/A 0.0110 in |
The Curved Jaw Design
The Curved Jaw Design |
N/A
|