
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Tapered Roller Bearings - 2TS-IM (Matched Bearing Assembly, Indirect Mount)
Unit of Measure
Specifications
Cone Part Number |
N/A 656 |
Cup Part Number |
N/A 652A |
Related Assembly Number(s) |
N/A 656-90144 |
Inner Spacer Part Number |
N/A X2S-6464 |
Design Unit |
N/A Inch |
Dimensions
d - Bore |
N/A 2.5575 in64.961 mm |
D - Cup Outer Diameter |
N/A 5 7/8 in149.225 mm |
T - Width |
N/A 4.6875 in119.062 mm |
C - Width |
N/A 3.9375 in100.012 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.030 in0.8 mm |
db - Cone Backface Backing Diameter |
N/A 3.35 in85 mm |
Da - Cup Frontface Backing Diameter |
N/A 5.57 in141.00 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 14400 lbf64000 N |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 96700 lbf430000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 10100 lbf44800 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 25100 lbf112000 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.