
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Tapered Roller Bearings - SR (Matched Bearing Assembly, SET-RIGHT™)
Unit of Measure
Specifications
Cone Part Number |
N/A JM207049 |
Cup Part Number |
N/A JM207010 |
Inner Spacer Part Number |
N/A M207049XS |
Outer Spacer Part Number |
N/A M207010ES |
Snap Ring Part Number |
N/A K518779R |
Design Unit |
N/A Metric |
Dimensions
d - Bore |
N/A 55 mm2.1654 in |
D - Cup Outer Diameter |
N/A 95 mm3.7402 in |
T - Width |
N/A 64 mm2.5197 in |
C - Width |
N/A 52.418 mm2.0637 in |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.5 mm0.020 in |
db - Cone Backface Backing Diameter |
N/A 64 mm2.52 in |
Da - Cup Frontface Backing Diameter |
N/A 91.90 mm3.62 in |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 33800 N7610 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 227000 N51100 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 19400 N4360 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 58900 N13200 lbf |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.