
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Tapered Roller Bearings - SR (Matched Bearing Assembly, SET-RIGHT™)
Unit of Measure
Specifications
Cone Part Number |
N/A JM511946 |
Cup Part Number |
N/A JM511910 |
Inner Spacer Part Number |
N/A JXH6558A |
Outer Spacer Part Number |
N/A JYH11058RSR |
Snap Ring Part Number |
N/A K518419R |
Design Unit |
N/A Metric |
Dimensions
d - Bore |
N/A 65 mm2.5591 in |
D - Cup Outer Diameter |
N/A 110 mm4.3307 in |
T - Width |
N/A 114.3 mm4.5 in |
C - Width |
N/A 102.718 mm4.044 in |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 3.050 mm0.12 in |
| r - Cup Backface "To Clear" Radius2 | N/A 0.8 mm0.030 in |
db - Cone Backface Backing Diameter |
N/A 78 mm3.07 in |
Da - Cup Frontface Backing Diameter |
N/A 105.40 mm4.15 in |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 43300 N9740 lbf |
| C1 - Dynamic Radial Rating (1 million revolutions)4 | N/A 291000 N65400 lbf |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)5 | N/A 29800 N6700 lbf |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 75400 N17000 lbf |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.