
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure
Specifications
Series |
N/A 07000 |
Cone Part Number |
N/A 07100D |
Design Units |
N/A Imperial |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (1 million revolutions)1 | N/A 6540 lbf29100 N |
C0 - Static Radial Rating |
N/A 6650 lbf29600 N |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius2 | N/A 0.03 in0.800 mm |
da - Cone Frontface Backing Diameter |
N/A 1.18 in30 mm |
Ab - Cage-Cone Frontface Clearance |
N/A -0.07 in-1.8 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (90 million revolutions)3 | N/A 1700 lbf7550 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 11400 lbf50700 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 2950 lbf13100 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 1170 lbf5190 N |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 Geometry constant for Lubrication Life Adjustment Factor a3l.