TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 17000

Cone Part Number

N/A 17116D

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 9720 lbf43200 N

C0 - Static Radial Rating

N/A 9910 lbf44100 N

Dimensions

d - Cone Bore

N/A 1 3/16 in30.163 mm

B - Double Cone Width

N/A 1.375 in34.925 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.03 in0.800 mm

da - Cone Frontface Backing Diameter

N/A 1.4 in35.5 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.1 in2.5 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 2520 lbf11200 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 16900 lbf75300 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 4390 lbf19500 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 1650 lbf7340 N

Factors

K - Factor7 N/A 1.53

G1 - Heat Generation Factor (Roller-Raceway)

N/A 11.8

G2 - Heat Generation Factor (Rib-Roller End)

N/A 7.49
Cg - Geometry Factor8 N/A 0.0579
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.