TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 495

Cone Part Number

N/A 496D

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 34700 lbf154000 N

C0 - Static Radial Rating

N/A 48600 lbf216000 N

Dimensions

d - Cone Bore

N/A 3 3/16 in80.963 mm

B - Double Cone Width

N/A 2.3440 in59.538 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

da - Cone Frontface Backing Diameter

N/A 3.58 in91 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.12 in3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 9000 lbf40000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 60500 lbf269000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 15700 lbf69700 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 6850 lbf30500 N

Factors

K - Factor7 N/A 1.31

G1 - Heat Generation Factor (Roller-Raceway)

N/A 105

G2 - Heat Generation Factor (Rib-Roller End)

N/A 29.3
Cg - Geometry Factor8 N/A 0.125
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.