TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 82600

Cone Part Number

N/A 82680DG

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 120000 lbf534000 N

C0 - Static Radial Rating

N/A 220000 lbf979000 N

Dimensions

d - Cone Bore

N/A 7 in177.800 mm

B - Double Cone Width

N/A 4.4375 in112.713 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

da - Cone Frontface Backing Diameter

N/A 7.68 in195 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.06 in1.5 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 31100 lbf138000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 209000 lbf930000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 54200 lbf241000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 28000 lbf124000 N

Factors

K - Factor7 N/A 1.11
Cg - Geometry Factor8 N/A 0.131
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.