TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 128000

Cone Part Number

N/A EE128114D

Design Units

N/A Imperial

Cage Type

N/A Pin-Type
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 208000 lbf924000 N

C0 - Static Radial Rating

N/A 409000 lbf1820000 N

Dimensions

d - Cone Bore

N/A 11.0236 in279.999 mm

B - Double Cone Width

N/A 8.1250 in206.375 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.13 in3.300 mm

da - Cone Frontface Backing Diameter

N/A 11.89 in302 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.03 in0.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 53900 lbf240000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 362000 lbf1610000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 93800 lbf417000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 35600 lbf158000 N

Factors

K - Factor7 N/A 1.51
Cg - Geometry Factor8 N/A 0.163
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.