TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 217000

Cone Part Number

N/A EE217063D

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 161000 lbf715000 N

C0 - Static Radial Rating

N/A 237000 lbf1060000 N

Dimensions

d - Cone Bore

N/A 6.25 in158.750 mm

B - Double Cone Width

N/A 4.9375 in125.413 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.13 in3.300 mm

da - Cone Frontface Backing Diameter

N/A 7.09 in180.1 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.05 in1.3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 41700 lbf185000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 280000 lbf1240000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 72500 lbf323000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 28700 lbf128000 N

Factors

K - Factor7 N/A 1.45
Cg - Geometry Factor8 N/A 0.114
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.