TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 220000

Cone Part Number

N/A EE220975DW

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 197000 lbf876000 N

C0 - Static Radial Rating

N/A 326000 lbf1450000 N

Dimensions

d - Cone Bore

N/A 9.7500 in247.650 mm

B - Double Cone Width

N/A 4.5000 in114.300 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

da - Cone Frontface Backing Diameter

N/A 10.67 in271 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.27 in6.9 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 51100 lbf227000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 343000 lbf1530000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 88900 lbf396000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 34500 lbf153000 N

Factors

K - Factor7 N/A 1.48
Cg - Geometry Factor8 N/A 0.15
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.