TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A 821000

Cone Part Number

N/A EE821096D

Design Units

N/A Imperial

Cage Type

N/A Pin-Type
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 342000 lbf1520000 N

C0 - Static Radial Rating

N/A 537000 lbf2390000 N

Dimensions

d - Cone Bore

N/A 9 1/2 in241.300 mm

B - Double Cone Width

N/A 6.8750 in174.625 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.13 in3.300 mm

da - Cone Frontface Backing Diameter

N/A 10.55 in268 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.21 in5.3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 88600 lbf394000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 595000 lbf2650000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 154000 lbf686000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 63100 lbf281000 N

Factors

K - Factor7 N/A 1.4

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1490
Cg - Geometry Factor8 N/A 0.16
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.