TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Specifications

Series

N/A LM124400

Cone Part Number

N/A LM124449DW

Design Units

N/A Imperial

Cage Type

N/A Stamped Steel
C1 - Dynamic Radial Rating (1 million revolutions)1 N/A 47000 lbf209000 N

C0 - Static Radial Rating

N/A 85300 lbf379000 N

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Dimensions

d - Cone Bore

N/A 4.7500 in120.650 mm

B - Double Cone Width

N/A 2.8440 in72.238 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius2 N/A 0.03 in0.800 mm

da - Cone Frontface Backing Diameter

N/A 5.04 in128 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.03 in0.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 12200 lbf54200 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 81800 lbf364000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 21200 lbf94300 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 6130 lbf27300 N

Factors

K - Factor7 N/A 1.99
Cg - Geometry Factor8 N/A 0.151
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.