The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure

Specifications

Series

N/A L225800

Cup Part Number

N/A L225812D

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 6.6919 in169.974 mm

C - Double Cup Width

N/A 1.9375 in49.213 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.04 in1.0 mm

Da - Cup Frontface Backing Diameter

N/A 6.48 in164.59 mm

Factors

K - Factor2 N/A 1.76
e - ISO Factor3 N/A 0.33
Y1 - ISO Factor4 N/A 2.03
Y2 - ISO Factor5 N/A 3.02
Cg - Geometry Factor6 N/A 0.151
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Geometry constant for Lubrication Life Adjustment Factor a3l.