
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Series |
N/A 15000 |
Cone Part Number |
N/A 15103 |
Design Units |
N/A Imperial |
Cage Type |
N/A Stamped Steel |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 | N/A 23400 lbf104000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 | N/A 6080 lbf27000 N |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius3 | N/A 0.03 in0.800 mm |
da - Cone Frontface Backing Diameter |
N/A 1.28 in32.5 mm |
db - Cone Backface Backing Diameter |
N/A 1.30 in33.0 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.07 in1.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.03 in0.8 mm |
| a - Effective Center Location4 | N/A -0.23 in-5.8 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 3 These maximum fillet radii will be cleared by the bearing corners.
- 4 Negative value indicates effective center inside cone backface.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 Geometry constant for Lubrication Life Adjustment Factor a3l.