
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Series |
N/A 475 |
Cone Part Number |
N/A NA483SW |
Design Units |
N/A Imperial |
Cage Type |
N/A Stamped Steel |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.556 mm |
da - Cone Frontface Backing Diameter |
N/A 0 in0 mm |
db - Cone Backface Backing Diameter |
N/A 3.27 in83 mm |
Ab - Cage-Cone Frontface Clearance |
N/A -0.02 in-0.5 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.22 in5.6 mm |
| a - Effective Center Location2 | N/A -0.34 in-8.6 mm |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 Negative value indicates effective center inside cone backface.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.