This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Design Units

N/A Imperial
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)1 N/A 142000 lbf632000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)2 N/A 36800 lbf164000 N

Dimensions

d - Cone Bore

N/A 3 in76.2 mm

B - Cone Width

N/A 2.15625 in54.769 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius3 N/A 0.14 in3.5 mm

db - Cone Backface Backing Diameter

N/A 4.13 in105 mm

Ab - Cage-Cone Frontface Clearance

N/A -0.1078125 in-2.73845 mm

Aa - Cage-Cone Backface Clearance

N/A 0.215625 in5.4769 mm
a - Effective Center Location4 N/A 0.05 in1.3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)5 N/A 21200 lbf94100 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 27700 lbf123000 N

Factors

K - Factor7 N/A 0.76
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 3 These maximum fillet radii will be cleared by the bearing corners.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.