This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 122000

Cup Part Number

N/A 122125

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 12.5000 in317.500 mm

C - Cup Width

N/A 2 in50.8 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.130 in3.30 mm

Da - Cup Frontface Backing Diameter

N/A 11.73 in297.90 mm

Db - Cup Backface Backing Diameter

N/A 11.57 in293.88 mm

Factors

K - Factor2 N/A 1.97
e - ISO Factor3 N/A 0.3
Y - ISO Factor4 N/A 2.03

G1 - Heat Generation Factor (Roller-Raceway)

N/A 951.5

G2 - Heat Generation Factor (Rib-Roller End)

N/A 141.7
Cg - Geometry Factor5 N/A 0.123
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.