This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 126000

Cup Part Number

N/A 126150

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 15.0000 in381.000 mm

C - Cup Width

N/A 2.2500 in57.150 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.190 in4.83 mm

Da - Cup Frontface Backing Diameter

N/A 14.25 in357.90 mm

Db - Cup Backface Backing Diameter

N/A 13.50 in342.90 mm

Factors

K - Factor2 N/A 1.13
e - ISO Factor3 N/A 0.52
Y - ISO Factor4 N/A 1.16

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1320

G2 - Heat Generation Factor (Rib-Roller End)

N/A 169
Cg - Geometry Factor5 N/A 0.164
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.