This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 1300

Cup Part Number

N/A 1328X

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 2.0625 in52.388 mm

C - Cup Width

N/A 0.5625 in14.288 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.06 in1.52 mm

Da - Cup Frontface Backing Diameter

N/A 1.93 in49.00 mm

Db - Cup Backface Backing Diameter

N/A 1.77 in44.96 mm

Factors

K - Factor2 N/A 2
e - ISO Factor3 N/A 0.29
Y - ISO Factor4 N/A 2.05

G1 - Heat Generation Factor (Roller-Raceway)

N/A 10.3

G2 - Heat Generation Factor (Rib-Roller End)

N/A 5.2
Cg - Geometry Factor5 N/A 0.0508
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.