This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 02800

Cup Part Number

N/A 02820

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 2.8750 in73.025 mm

C - Cup Width

N/A 0.6875 in17.463 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.130 in3.30 mm

Da - Cup Frontface Backing Diameter

N/A 2.72 in68.10 mm

Db - Cup Backface Backing Diameter

N/A 2.44 in61.98 mm

Factors

K - Factor2 N/A 1.29
e - ISO Factor3 N/A 0.45
Y - ISO Factor4 N/A 1.32

G1 - Heat Generation Factor (Roller-Raceway)

N/A 20.6

G2 - Heat Generation Factor (Rib-Roller End)

N/A 10.1
Cg - Geometry Factor5 N/A 0.074
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.