This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 46700

Cup Part Number

N/A 46720

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 8 7/8 in225.425 mm

C - Cup Width

N/A 1.3125 in33.338 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.030 in0.762 mm

Da - Cup Frontface Backing Diameter

N/A 8.58 in217.932 mm

Factors

K - Factor2 N/A 1.52
e - ISO Factor3 N/A 0.38

G1 - Heat Generation Factor (Roller-Raceway)

N/A 572

G2 - Heat Generation Factor (Rib-Roller End)

N/A 174.7
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.