This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 71000

Cup Part Number

N/A 71788

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 7.8730 in199.974 mm

C - Cup Width

N/A 1.4488 in36.8 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.16 in4.06 mm

Da - Cup Frontface Backing Diameter

N/A 7.17 in182.12 mm

Db - Cup Backface Backing Diameter

N/A 6.85 in173.99 mm

Factors

e - ISO Factor2 N/A 0.42
Y - ISO Factor3 N/A 1.44
Cg - Geometry Factor4 N/A 0.116
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Geometry constant for Lubrication Life Adjustment Factor a3l.