This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Cup Part Number

N/A DX487275

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 8.4375 in214.313 mm

C - Cup Width

N/A 1.5625 in39.688 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.130 in3.30 mm

Da - Cup Frontface Backing Diameter

N/A 8.11 in205.00 mm

Db - Cup Backface Backing Diameter

N/A 7.32 in185.93 mm

Factors

e - ISO Factor2 N/A 0.67
Cg - Geometry Factor3 N/A 0.13
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.