This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Cup Part Number

N/A DX822676

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 23.7500 in603.25 mm

C - Cup Width

N/A 2.375 in60.325 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.130 in3.30 mm

Da - Cup Frontface Backing Diameter

N/A 22.90 in581.66 mm

Db - Cup Backface Backing Diameter

N/A 22.44 in569.98 mm

Factors

e - ISO Factor2 N/A 0.45
Cg - Geometry Factor3 N/A 0.237
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.