This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A HH159800

Cup Part Number

N/A HH159810

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 21.5000 in546.1 mm

C - Cup Width

N/A 5.0419 in128.064 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.310 in7.87 mm

Da - Cup Frontface Backing Diameter

N/A 20.24 in514.10 mm

Db - Cup Backface Backing Diameter

N/A 19.33 in490.98 mm

Factors

e - ISO Factor2 N/A 0.31
Cg - Geometry Factor3 N/A 0.204
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.