This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A HM88600

Cup Part Number

N/A KHM88610

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 2.8438 in72.233 mm

C - Cup Width

N/A 0.7812 in19.842 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.090 in2.29 mm

Da - Cup Frontface Backing Diameter

N/A 2.74 in69.10 mm

Db - Cup Backface Backing Diameter

N/A 2.36 in59.94 mm

Factors

e - ISO Factor2 N/A 0.55
Cg - Geometry Factor3 N/A 0.0822
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.