This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A L687600

Cup Part Number

N/A L687619X

Design Units

N/A Imperial

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Dimensions

D - Cup Outer Diameter

N/A 50.0000 in1270.000 mm

C - Cup Width

N/A 5.1181 in130 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.000 in0.00 mm

Da - Cup Frontface Backing Diameter

N/A 46.80 in1188.72 mm

Db - Cup Backface Backing Diameter

N/A 45.87 in1165.10 mm

Factors

e - ISO Factor2 N/A 0.41
Cg - Geometry Factor3 N/A 0.436
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 Geometry constant for Lubrication Life Adjustment Factor a3l.