This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 335

Cup Part Number

N/A V333AS

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 3.1496 in80 mm

C - Cup Width

N/A 0.8268 in21.001 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.06 in1.52 mm

Da - Cup Frontface Backing Diameter

N/A 3.03 in76.96 mm

Db - Cup Backface Backing Diameter

N/A 2.87 in72.90 mm

Factors

K - Factor2 N/A 2.14
e - ISO Factor3 N/A 0.27
Y - ISO Factor4 N/A 2.2

G1 - Heat Generation Factor (Roller-Raceway)

N/A 26.5

G2 - Heat Generation Factor (Rib-Roller End)

N/A 13
Cg - Geometry Factor5 N/A 0.0676
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.