This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A LM603000

Cup Part Number

N/A KJLM603013-ZK

Design Units

N/A METRIC

Dimensions

D - Cup Outer Diameter

N/A 78 mm3.0709 in

C - Cup Width

N/A 15 mm0.5906 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 2.29 mm0.090 in

Da - Cup Frontface Backing Diameter

N/A 74.68 mm2.94 in

Db - Cup Backface Backing Diameter

N/A 69.09 mm2.72 in

Factors

K - Factor2 N/A 1.37
e - ISO Factor3 N/A 0.43
Y - ISO Factor4 N/A 1.41

G1 - Heat Generation Factor (Roller-Raceway)

N/A 26.4

G2 - Heat Generation Factor (Rib-Roller End)

N/A 14.4
Cg - Geometry Factor5 N/A 0.0785
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.