This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 32048X

Cup Part Number

N/A Y32048X

Design Units

N/A METRIC

Full Timken Part Number

N/A 32048X

Dimensions

D - Cup Outer Diameter

N/A 360 mm14.1732 in

C - Cup Width

N/A 57 mm2.2441 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 3.05 mm0.12 in

Da - Cup Frontface Backing Diameter

N/A 346.96 mm13.66 in

Db - Cup Backface Backing Diameter

N/A 330.96 mm13.03 in

Factors

K - Factor2 N/A 1.27
e - ISO Factor3 N/A 0.46
Y - ISO Factor4 N/A 1.31

G1 - Heat Generation Factor (Roller-Raceway)

N/A 1385

G2 - Heat Generation Factor (Rib-Roller End)

N/A 145
Cg - Geometry Factor5 N/A 0.161
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.