This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Specifications

Series

N/A 32306

Cup Part Number

N/A Y32306

Design Units

N/A METRIC

Full Timken Part Number

N/A 32306

Dimensions

D - Cup Outer Diameter

N/A 72 mm2.8346 in

C - Cup Width

N/A 23 mm0.9055 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 1.52 mm0.06 in

Da - Cup Frontface Backing Diameter

N/A 66.50 mm2.62 in

Db - Cup Backface Backing Diameter

N/A 61.98 mm2.44 in

Factors

K - Factor2 N/A 1.85
e - ISO Factor3 N/A 0.31
Y - ISO Factor4 N/A 1.9

G1 - Heat Generation Factor (Roller-Raceway)

N/A 20.6

G2 - Heat Generation Factor (Rib-Roller End)

N/A 8.6
Cg - Geometry Factor5 N/A 0.0654
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.