Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A 12000

Cup Part Number

N/A 12303-B

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 3.0312 in76.992 mm

D1 - Flange Outer Diameter

N/A 3.1718 in80.564 mm

C - Cup Width

N/A 0.4688 in11.908 mm

C1 - Cup Flange Width

N/A 0.1406 in3.571 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.06 in1.5 mm

Da - Cup Frontface Backing Diameter

N/A 2.99 in74.93 mm

Factors

K - Factor2 N/A 1.15
e - ISO Factor3 N/A 0.51
Y - ISO Factor4 N/A 1.19
Cg - Geometry Factor5 N/A 0.0766
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.