Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A 13800

Cup Part Number

N/A 13836-B

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 2.5625 in65.088 mm

D1 - Flange Outer Diameter

N/A 2.6835 in68.161 mm

C - Cup Width

N/A 0.3750 in9.525 mm

C1 - Cup Flange Width

N/A 0.1090 in2.769 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.030 in0.8 mm

Da - Cup Frontface Backing Diameter

N/A 2.52 in64.00 mm

Factors

K - Factor2 N/A 1.69
e - ISO Factor3 N/A 0.35
Y - ISO Factor4 N/A 1.73
Cg - Geometry Factor5 N/A 0.0601
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.