Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A 47600

Cup Part Number

N/A 47620-B

Design Units

N/A Imperial

Dimensions

D - Cup Outer Diameter

N/A 5 1/4 in133.350 mm

D1 - Flange Outer Diameter

N/A 5.4650 in138.811 mm

C - Cup Width

N/A 1.0313 in26.195 mm

C1 - Cup Flange Width

N/A 0.2188 in5.558 mm

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 0.130 in3.30 mm

Da - Cup Frontface Backing Diameter

N/A 5.16 in130.05 mm

Factors

K - Factor2 N/A 1.44
e - ISO Factor3 N/A 0.4
Y - ISO Factor4 N/A 1.48

G1 - Heat Generation Factor (Roller-Raceway)

N/A 38.8

G2 - Heat Generation Factor (Rib-Roller End)

N/A 27.8
Cg - Geometry Factor5 N/A 0.127
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.