Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A JP16000

Cup Part Number

N/A JP16010-B

Design Units

N/A METRIC

Dimensions

D - Cup Outer Diameter

N/A 220 mm8.6614 in

D1 - Flange Outer Diameter

N/A 228 mm8.9764 in

C - Cup Width

N/A 23 mm0.9055 in

C1 - Cup Flange Width

N/A 6.000 mm0.2362 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 3 mm0.12 in

Da - Cup Frontface Backing Diameter

N/A 214.88 mm8.46 in

Factors

K - Factor2 N/A 1.2
e - ISO Factor3 N/A 0.49
Y - ISO Factor4 N/A 1.23
Cg - Geometry Factor5 N/A 0.123
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.