Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A JP6000

Cup Part Number

N/A JP6010-B

Design Units

N/A METRIC

Full Timken Part Number

N/A JP6000

Dimensions

D - Cup Outer Diameter

N/A 100 mm3.937 in

D1 - Flange Outer Diameter

N/A 105.000 mm4.1339 in

C - Cup Width

N/A 15.500 mm0.6102 in

C1 - Cup Flange Width

N/A 3.000 mm0.1181 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 2 mm0.08 in

Da - Cup Frontface Backing Diameter

N/A 98.04 mm3.90 in

Factors

K - Factor2 N/A 1.24
e - ISO Factor3 N/A 0.47
Y - ISO Factor4 N/A 1.27

G1 - Heat Generation Factor (Roller-Raceway)

N/A 39.5

G2 - Heat Generation Factor (Rib-Roller End)

N/A 22.5
Cg - Geometry Factor5 N/A 0.0922
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.