Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A 32311-B

Cup Part Number

N/A Y32311-BRM

Design Units

N/A METRIC

Dimensions

D - Cup Outer Diameter

N/A 120 mm4.7244 in

D1 - Flange Outer Diameter

N/A 127.000 mm5.0000 in

C - Cup Width

N/A 35 mm1.378 in

C1 - Cup Flange Width

N/A 8.000 mm0.3150 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 2 mm0.08 in

Da - Cup Frontface Backing Diameter

N/A 115.82 mm4.56 in

Factors

K - Factor2 N/A 1.07
e - ISO Factor3 N/A 0.55
Y - ISO Factor4 N/A 1.1
Cg - Geometry Factor5 N/A 0.0794
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.