Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A 31310

Cup Part Number

N/A YA31310RM

Design Units

N/A METRIC

Dimensions

D - Cup Outer Diameter

N/A 110 mm4.3307 in

D1 - Flange Outer Diameter

N/A 116.000 mm4.5669 in

C - Cup Width

N/A 19 mm0.7480 in

C1 - Cup Flange Width

N/A 5.000 mm0.1969 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 2 mm0.08 in

Da - Cup Frontface Backing Diameter

N/A 108.97 mm4.29 in

Factors

K - Factor2 N/A 0.71
e - ISO Factor3 N/A 0.83
Y - ISO Factor4 N/A 0.73
Cg - Geometry Factor5 N/A 0.069
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.