Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Specifications

Series

N/A 32215

Cup Part Number

N/A YSA32215R

Design Units

N/A METRIC

Dimensions

D - Cup Outer Diameter

N/A 130 mm5.1181 in

D1 - Flange Outer Diameter

N/A 137.000 mm5.3937 in

C - Cup Width

N/A 27 mm1.063 in

C1 - Cup Flange Width

N/A 5.500 mm0.2165 in

Abutment and Fillet Dimensions

r - Cup Backface "To Clear" Radius1 N/A 2.5 mm0.1 in

Da - Cup Frontface Backing Diameter

N/A 127.00 mm5.00 in

Factors

K - Factor2 N/A 1.34
e - ISO Factor3 N/A 0.44
Y - ISO Factor4 N/A 1.38
Cg - Geometry Factor5 N/A 0.0806
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.