The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure

Specifications

Series

N/A 67900

Cone Part Number

N/A 67983

Cup Part Number

N/A 67920CD

Design Unit

N/A Inch

Cage Material

N/A Stamped Steel

Related Assembly Number(s)

N/A 67983-90123 67983-90124 67983-90125 67983-90126 67983-90127 67983-90129 67983-90130 67983-90131 67983-90135 67983-902A5

Dimensions

d - Bore

N/A 8 in203.2 mm

D - Cup Outer Diameter

N/A 11.1250 in282.575 mm

B - Cone Width

N/A 1.8125 in46.038 mm

C - Double Cup Width

N/A 3.25 in82.55 mm

T - Bearing Width across Cones

N/A 4.0000 in101.600 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.14 in3.600 mm
r - Cup Backface "To Clear" Radius2 N/A 0.030 in0.8 mm

db - Cone Backface Backing Diameter

N/A 8.74 in222 mm

Da - Cup Frontface Backing Diameter

N/A 10.87 in276.10 mm

Aa - Cage-Cone Backface Clearance

N/A 0.15 in3.8 mm
a - Effective Center Location3 N/A 0.63 in16 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 N/A 29300 lbf130000 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 N/A 197000 lbf875000 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 51000 lbf227000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 25500 lbf114000 N

Factors

K - Factor8 N/A 1.15
e - ISO Factor9 N/A 0.51
Y1 - ISO Factor10 N/A 1.33
Y2 - ISO Factor11 N/A 1.97
Cg - Geometry Factor12 N/A 0.139
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 12 Geometry constant for Lubrication Life Adjustment Factor a3l.